IESNA:LM-63-2002
[TEST]P1201841
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-727-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2700K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6959
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
956.9 1029.1 1106.6 1184.4 1244.1 1280.6 1302.8 1315.3 1329.1 1345.1
1365.6 1393.5 1431.2 1475.6 1529.6 1620.5 1757.8 1939.9 2164.8 2446.1
2814.8 3238 3688.5 4098.3 4346 4220.2 3968.5 3631.2 3226 2743.2
2132.3 1523.5 997.1 579.6 255 78.9 0
956.9 1021.2 1089.1 1155.6 1207.7 1240.6 1261.1 1273 1285.2 1300.2
1321.6 1351.6 1390.6 1435.5 1491.2 1571.5 1686.4 1836.9 2025.8 2250.5
2519.9 2802.8 3053.7 3231.5 3275.9 3088.8 2824.1 2509.1 2165.4 1792.7
1365.6 955.8 615.8 356.4 160.3 52.5 0
956.9 1013.3 1071.7 1126.9 1171.3 1200.7 1219.5 1230.8 1241.2 1255.3
1277.7 1309.6 1350.1 1395.4 1452.7 1522.5 1615 1733.8 1886.9 2054.8
2224.9 2367.7 2418.9 2364.7 2205.8 1957.5 1679.8 1387 1104.7 842.4
598.8 388.1 234.5 133.2 65.7 26.1 0
956.9 1004.9 1054.3 1100.3 1136.2 1160.9 1176.3 1183.7 1189.4 1197.2
1211.3 1233.4 1261.9 1291.7 1325.6 1363.6 1411.8 1475 1558 1646.5
1728.6 1781.9 1770.2 1687.5 1533.6 1325.5 1113.2 905.2 712.7 544.9
395.5 268 172.7 106.2 56.8 23.5 0
956.9 996.5 1036.9 1073.7 1101 1121.1 1133.1 1136.6 1137.7 1139.1
1144.9 1157 1173.6 1188 1198.5 1204.7 1208.6 1216.1 1229.2 1238.2
1232.3 1196.2 1121.4 1010.3 861.4 693.6 546.7 423.5 320.7 247.4
192.1 147.9 110.9 79.2 47.9 21 0
956.9 988.1 1019.4 1047.8 1069.6 1084 1090.4 1087 1077.6 1066.1
1054.7 1047.1 1043.5 1039.1 1030.8 1016.6 997 976.8 958.1 942.6
925.7 897.1 849.8 783.2 696.6 593 499.7 410.1 324.6 258.9
202.5 155 113.8 79.8 47.7 20.7 0
956.9 979.6 1001.9 1021.9 1038.1 1046.9 1047.7 1037.4 1017.5 993
964.5 937.1 913.3 890.2 863.2 828.5 785.4 737.6 687 646.9
619 598.2 578.3 555.9 531.8 492.3 452.8 396.8 328.3 270.4
213 162.1 116.8 80.3 47.4 20.5 0
956.9 971.5 985.6 999.1 1011.2 1016.4 1012.4 994.9 964.9 929.6
890.2 854.1 824 798.1 772.6 742.5 706.7 667.1 625.1 591.9
569.8 555.3 544.7 532.3 513.2 480 446.9 400 343.5 291.9
237 185.4 136.5 94.9 58 24.8 0
956.9 963.5 969.2 976.3 984.2 985.9 977 952.4 912.2 866.2
815.9 771.2 734.8 705.9 681.9 656.6 627.9 596.6 563.3 536.8
520.6 512.4 511.2 508.6 494.5 467.6 441.1 403.3 358.6 313.3
261 208.8 156.2 109.4 68.7 29.2 0
956.9 955.6 953.8 955.3 958.2 958.6 946.8 916.9 870.8 819
767.6 727.2 697.9 676.2 657.1 634.9 608.3 578.5 544.9 513.2
489.5 476.6 477.9 479.2 475.2 465.2 441.4 402.5 358.6 316.9
277.6 236.1 188.9 137.3 89.4 37.8 0
956.9 946.9 938.6 935.6 937 938.9 931 907.2 868.2 824.1
781.2 743.8 710.8 682 654.7 626.1 594.9 561.6 528.6 499.1
473.1 453.8 443.5 437.3 431.5 424.8 410.5 385.1 352.9 317
276.2 235.4 188.8 138.9 91.4 40.4 0
956.9 939.9 925.3 917.9 918.4 923.6 923.7 909.8 880.7 842.5
802.5 764.3 727.1 691.6 657.4 623.2 588.2 552.8 520 491.9
466.7 447.5 433.5 422.8 412.7 401.2 385.5 364.3 338 306.8
268.4 229.1 183.6 136.3 88.7 39.3 0
956.9 932.9 911.9 900.2 899.7 908.4 916.5 912.5 893.2 861
823.8 784.9 743.5 701.3 660 620.3 581.6 544 511.4 484.7
460.4 441.2 423.6 408.3 393.8 377.7 360.4 343.4 323.2 296.6
260.5 222.8 178.3 133.7 85.9 38.2 0
956.9 926.5 900.8 885.5 885 898.6 917.8 928.5 921 892.7
852.3 808.4 763 716.8 671.9 628.8 587.7 549 515.6 488.7
466.6 450.5 436.7 422.4 406.3 385.6 363.5 342.5 319.9 291.8
255.9 218.1 174.3 130.9 82.8 37.6 0
956.9 920.2 889.7 870.8 870.3 888.9 919.1 944.5 948.8 924.5
880.9 831.8 782.4 732.4 683.7 637.3 593.8 554 519.9 492.6
472.8 459.7 449.9 436.6 418.7 393.5 366.5 341.5 316.6 287
251.2 213.4 170.4 128.2 79.7 37 0
956.9 914.7 879.8 858.4 857 878.4 916.4 953 966.7 947.7
903.7 850.1 797.6 746.9 698.1 651.6 607.7 567.2 532.4 504.8
484.3 470.3 461.3 450 434 411.3 385.6 359.2 332.2 299.2
260.3 220.8 176.5 127.6 77 36.9 0
956.9 909.1 870 846 843.6 868 913.7 961.5 984.5 970.9
926.5 868.4 812.8 761.5 712.6 666 621.6 580.4 544.9 517
495.8 480.8 472.7 463.3 449.4 429.3 404.8 376.9 347.7 311.5
269.5 228.2 182.7 127.1 74.4 36.8 0
956.9 903.5 861 835.1 831.3 855.2 902.6 952.6 980.3 973.4
935 877.8 820.5 770.1 722.8 678.7 636.2 596.1 561.2 533.2
510.3 494.3 484.5 475 461.2 441.9 417 388.4 357.7 320.4
277.6 235.2 188.6 125.1 68.7 32.5 0
956.9 898 852.1 824.2 819 842.5 891.6 943.7 976.2 975.8
943.5 887.3 828.2 778.6 733.1 691.4 650.9 611.9 577.6 549.3
524.7 507.8 496.3 486.7 473.1 454.6 429.1 399.9 367.6 329.4
285.7 242.2 194.4 123 63 28.1 0
956.9 893.7 845.2 816 809.3 830.1 873.8 920.2 949.3 950.1
922.4 872.3 816.8 768.1 725.6 688 651.7 616.2 583.7 556.3
533.7 518.4 507.5 498.1 484.5 465 438.3 407.8 374.7 336.4
292.1 248.9 199.5 133.9 73.1 32.4 0
956.9 889.4 838.3 807.8 799.5 817.6 856 896.6 922.4 924.4
901.4 857.3 805.3 757.6 718.2 684.5 652.5 620.4 589.7 563.3
542.6 529.1 518.8 509.4 495.9 475.5 447.4 415.7 381.9 343.4
298.5 255.6 204.6 144.8 83.4 36.6 0
956.9 885.9 833.5 802.1 793.1 809.3 843.5 878.1 899.7 901.1
880.6 841.2 793.8 748.4 709.7 676.7 645.9 614.8 584.7 559.8
542.4 531 521.4 512.1 498.8 478.3 450.3 418.6 384.6 346.6
301.8 258.7 208.8 151.9 92.2 40.2 0
956.9 882.4 828.7 796.4 786.6 801 830.9 859.6 877.1 877.7
859.9 825.1 782.2 739.2 701.2 668.9 639.2 609.2 579.6 556.2
542.3 532.9 524.1 514.7 501.8 481.1 453.2 421.4 387.3 349.9
305.2 261.9 213 159 101 43.8 0
956.9 879.7 825.3 792.5 782.9 796.9 825.1 851.1 866.2 866.2
849.9 818.4 778.8 736.9 697.8 662.6 630.2 598 566.8 544.9
533.2 525.5 517.6 508.2 495.4 475.3 447.7 416.3 383.2 346.4
303.5 259.5 211.9 158.6 100.2 42.9 0
956.9 876.9 821.9 788.6 779.2 792.8 819.4 842.5 855.2 854.7
840 811.7 775.3 734.7 694.4 656.5 621.2 586.8 554 533.5
524.1 518 511.1 501.7 489 469.6 442.1 411.2 379 343
301.8 257.1 211 158.1 99.5 41.9 0
956.9 874.4 819.3 786.2 777.2 791.1 817.2 839.7 851.7 850.8
836.3 810 775.3 735 693.6 653.2 615.1 577.9 543.6 523.8
515.2 510.1 504.2 494.8 481.9 462.1 434.8 404.4 372.6 336.8
296.7 251.9 203.9 152.2 94.9 39.6 0
956.9 871.9 816.7 783.9 775.2 789.4 815 836.9 848.2 846.9
832.7 808.4 775.3 735.3 692.9 649.9 609.1 569.1 533.2 514.3
506.3 502.1 497.2 487.8 474.8 454.6 427.6 397.7 366.1 330.7
291.5 246.7 196.9 146.2 90.3 37.2 0
956.9 868.8 814.1 782.1 774.4 789.1 814.8 836.5 847.1 845.3
830.6 807.8 775.9 735.9 692.5 648.1 605.5 563.3 526.6 507.8
500.1 496.5 492 482.5 469.3 448 421.9 392.5 360.2 325
286 242.4 188.7 141 85.6 34.9 0
956.9 871.9 816.7 783.9 775.2 789.4 815 836.9 848.2 846.9
832.7 808.4 775.3 735.3 692.9 649.9 609.1 569.1 533.2 514.3
506.3 502.1 497.2 487.8 474.8 454.6 427.6 397.7 366.1 330.7
291.5 246.7 196.9 146.2 90.3 37.2 0
956.9 874.4 819.3 786.2 777.2 791.1 817.2 839.7 851.7 850.8
836.3 810 775.3 735 693.6 653.2 615.1 577.9 543.6 523.8
515.2 510.1 504.2 494.8 481.9 462.1 434.8 404.4 372.6 336.8
296.7 251.9 203.9 152.2 94.9 39.6 0
956.9 876.9 821.9 788.6 779.2 792.8 819.4 842.5 855.2 854.7
840 811.7 775.3 734.7 694.4 656.5 621.2 586.8 554 533.5
524.1 518 511.1 501.7 489 469.6 442.1 411.2 379 343
301.8 257.1 211 158.1 99.5 41.9 0
956.9 879.7 825.3 792.5 782.9 796.9 825.1 851.1 866.2 866.2
849.9 818.4 778.8 736.9 697.8 662.6 630.2 598 566.8 544.9
533.2 525.5 517.6 508.2 495.4 475.3 447.7 416.3 383.2 346.4
303.5 259.5 211.9 158.6 100.2 42.9 0
956.9 882.4 828.7 796.4 786.6 801 830.9 859.6 877.1 877.7
859.9 825.1 782.2 739.2 701.2 668.9 639.2 609.2 579.6 556.2
542.3 532.9 524.1 514.7 501.8 481.1 453.2 421.4 387.3 349.9
305.2 261.9 213 159 101 43.8 0
956.9 885.9 833.5 802.1 793.1 809.3 843.5 878.1 899.7 901.1
880.6 841.2 793.8 748.4 709.7 676.7 645.9 614.8 584.7 559.8
542.4 531 521.4 512.1 498.8 478.3 450.3 418.6 384.6 346.6
301.8 258.7 208.8 151.9 92.2 40.2 0
956.9 889.4 838.3 807.8 799.5 817.6 856 896.6 922.4 924.4
901.4 857.3 805.3 757.6 718.2 684.5 652.5 620.4 589.7 563.3
542.6 529.1 518.8 509.4 495.9 475.5 447.4 415.7 381.9 343.4
298.5 255.6 204.6 144.8 83.4 36.6 0
956.9 893.7 845.2 816 809.3 830.1 873.8 920.2 949.3 950.1
922.4 872.3 816.8 768.1 725.6 688 651.7 616.2 583.7 556.3
533.7 518.4 507.5 498.1 484.5 465 438.3 407.8 374.7 336.4
292.1 248.9 199.5 133.9 73.1 32.4 0
956.9 898 852.1 824.2 819 842.5 891.6 943.7 976.2 975.8
943.5 887.3 828.2 778.6 733.1 691.4 650.9 611.9 577.6 549.3
524.7 507.8 496.3 486.7 473.1 454.6 429.1 399.9 367.6 329.4
285.7 242.2 194.4 123 63 28.1 0
956.9 903.5 861 835.1 831.3 855.2 902.6 952.6 980.3 973.4
935 877.8 820.5 770.1 722.8 678.7 636.2 596.1 561.2 533.2
510.3 494.3 484.5 475 461.2 441.9 417 388.4 357.7 320.4
277.6 235.2 188.6 125.1 68.7 32.5 0
956.9 909.1 870 846 843.6 868 913.7 961.5 984.5 970.9
926.5 868.4 812.8 761.5 712.6 666 621.6 580.4 544.9 517
495.8 480.8 472.7 463.3 449.4 429.3 404.8 376.9 347.7 311.5
269.5 228.2 182.7 127.1 74.4 36.8 0
956.9 914.7 879.8 858.4 857 878.4 916.4 953 966.7 947.7
903.7 850.1 797.6 746.9 698.1 651.6 607.7 567.2 532.4 504.8
484.3 470.3 461.3 450 434 411.3 385.6 359.2 332.2 299.2
260.3 220.8 176.5 127.6 77 36.9 0
956.9 920.2 889.7 870.8 870.3 888.9 919.1 944.5 948.8 924.5
880.9 831.8 782.4 732.4 683.7 637.3 593.8 554 519.9 492.6
472.8 459.7 449.9 436.6 418.7 393.5 366.5 341.5 316.6 287
251.2 213.4 170.4 128.2 79.7 37 0
956.9 926.5 900.8 885.5 885 898.6 917.8 928.5 921 892.7
852.3 808.4 763 716.8 671.9 628.8 587.7 549 515.6 488.7
466.6 450.5 436.7 422.4 406.3 385.6 363.5 342.5 319.9 291.8
255.9 218.1 174.3 130.9 82.8 37.6 0
956.9 932.9 911.9 900.2 899.7 908.4 916.5 912.5 893.2 861
823.8 784.9 743.5 701.3 660 620.3 581.6 544 511.4 484.7
460.4 441.2 423.6 408.3 393.8 377.7 360.4 343.4 323.2 296.6
260.5 222.8 178.3 133.7 85.9 38.2 0
956.9 939.9 925.3 917.9 918.4 923.6 923.7 909.8 880.7 842.5
802.5 764.3 727.1 691.6 657.4 623.2 588.2 552.8 520 491.9
466.7 447.5 433.5 422.8 412.7 401.2 385.5 364.3 338 306.8
268.4 229.1 183.6 136.3 88.7 39.3 0
956.9 946.9 938.6 935.6 937 938.9 931 907.2 868.2 824.1
781.2 743.8 710.8 682 654.7 626.1 594.9 561.6 528.6 499.1
473.1 453.8 443.5 437.3 431.5 424.8 410.5 385.1 352.9 317
276.2 235.4 188.8 138.9 91.4 40.4 0
956.9 955.6 953.8 955.3 958.2 958.6 946.8 916.9 870.8 819
767.6 727.2 697.9 676.2 657.1 634.9 608.3 578.5 544.9 513.2
489.5 476.6 477.9 479.2 475.2 465.2 441.4 402.5 358.6 316.9
277.6 236.1 188.9 137.3 89.4 37.8 0
956.9 963.5 969.2 976.3 984.2 985.9 977 952.4 912.2 866.2
815.9 771.2 734.8 705.9 681.9 656.6 627.9 596.6 563.3 536.8
520.6 512.4 511.2 508.6 494.5 467.6 441.1 403.3 358.6 313.3
261 208.8 156.2 109.4 68.7 29.2 0
956.9 971.5 985.6 999.1 1011.2 1016.4 1012.4 994.9 964.9 929.6
890.2 854.1 824 798.1 772.6 742.5 706.7 667.1 625.1 591.9
569.8 555.3 544.7 532.3 513.2 480 446.9 400 343.5 291.9
237 185.4 136.5 94.9 58 24.8 0
956.9 979.6 1001.9 1021.9 1038.1 1046.9 1047.7 1037.4 1017.5 993
964.5 937.1 913.3 890.2 863.2 828.5 785.4 737.6 687 646.9
619 598.2 578.3 555.9 531.8 492.3 452.8 396.8 328.3 270.4
213 162.1 116.8 80.3 47.4 20.5 0
956.9 988.1 1019.4 1047.8 1069.6 1084 1090.4 1087 1077.6 1066.1
1054.7 1047.1 1043.5 1039.1 1030.8 1016.6 997 976.8 958.1 942.6
925.7 897.1 849.8 783.2 696.6 593 499.7 410.1 324.6 258.9
202.5 155 113.8 79.8 47.7 20.7 0
956.9 996.5 1036.9 1073.7 1101 1121.1 1133.1 1136.6 1137.7 1139.1
1144.9 1157 1173.6 1188 1198.5 1204.7 1208.6 1216.1 1229.2 1238.2
1232.3 1196.2 1121.4 1010.3 861.4 693.6 546.7 423.5 320.7 247.4
192.1 147.9 110.9 79.2 47.9 21 0
956.9 1004.9 1054.3 1100.3 1136.2 1160.9 1176.3 1183.7 1189.4 1197.2
1211.3 1233.4 1261.9 1291.7 1325.6 1363.6 1411.8 1475 1558 1646.5
1728.6 1781.9 1770.2 1687.5 1533.6 1325.5 1113.2 905.2 712.7 544.9
395.5 268 172.7 106.2 56.8 23.5 0
956.9 1013.3 1071.7 1126.9 1171.3 1200.7 1219.5 1230.8 1241.2 1255.3
1277.7 1309.6 1350.1 1395.4 1452.7 1522.5 1615 1733.8 1886.9 2054.8
2224.9 2367.7 2418.9 2364.7 2205.8 1957.5 1679.8 1387 1104.7 842.4
598.8 388.1 234.5 133.2 65.7 26.1 0
956.9 1021.2 1089.1 1155.6 1207.7 1240.6 1261.1 1273 1285.2 1300.2
1321.6 1351.6 1390.6 1435.5 1491.2 1571.5 1686.4 1836.9 2025.8 2250.5
2519.9 2802.8 3053.7 3231.5 3275.9 3088.8 2824.1 2509.1 2165.4 1792.7
1365.6 955.8 615.8 356.4 160.3 52.5 0
956.9 1029.1 1106.6 1184.4 1244.1 1280.6 1302.8 1315.3 1329.1 1345.1
1365.6 1393.5 1431.2 1475.6 1529.6 1620.5 1757.8 1939.9 2164.8 2446.1
2814.8 3238 3688.5 4098.3 4346 4220.2 3968.5 3631.2 3226 2743.2
2132.3 1523.5 997.1 579.6 255 78.9 0
956.9 1033 1120.2 1206.6 1270.3 1309 1327.4 1331.9 1334.8 1337.5
1341.7 1350.9 1367.5 1388.5 1422.9 1495 1621.4 1804.6 2043.2 2327.8
2668.7 3061.1 3513.7 4003.1 4493.8 4624.2 4347.6 3991.8 3618.2 3193.2
2598.2 1958.3 1363 829.7 387.8 123.6 0
956.9 1036.9 1133.8 1228.7 1296.5 1337.4 1351.8 1348.4 1340.6 1329.9
1317.9 1308.1 1303.9 1301.4 1316.3 1369.6 1485 1669.2 1921.6 2209.5
2522.6 2884.2 3338.9 3907.9 4641.7 5028.1 4726.8 4352.4 4010.5 3643.4
3064 2393.2 1728.8 1079.9 520.5 168.2 0
956.9 1042.4 1147.4 1248.7 1319.9 1358.6 1365.1 1348.7 1323.2 1293.8
1263 1235.5 1214.5 1200.2 1210.9 1273.7 1413.7 1628.2 1903.5 2205.8
2523.2 2866.3 3269.2 3768.1 4468 5008.6 4801.8 4387.6 4026.2 3654.7
3105.8 2453.1 1803.2 1163 591.2 207.6 0
956.9 1048 1160.9 1268.6 1343.3 1379.6 1378.4 1348.9 1305.8 1257.7
1208.2 1162.8 1125 1099 1105.5 1177.9 1342.4 1587.1 1885.4 2202.2
2523.8 2848.4 3199.5 3628.2 4294.3 4989 4876.8 4422.7 4042 3665.9
3147.6 2512.9 1877.6 1246.1 661.9 247.1 0
956.9 1051.3 1168.2 1280.6 1357.5 1389.9 1378.8 1334 1272.9 1209.4
1149.5 1097.9 1057.3 1035.3 1061.2 1175 1392.7 1696.8 2061.2 2455.8
2850.6 3238.7 3634 4066.9 4709.5 5369.3 5360.1 4926.3 4492.3 4018.3
3421.8 2721.3 2034.9 1354.4 750.9 291.6 0
956.9 1054.6 1175.6 1292.6 1371.6 1400.2 1379.1 1319.2 1240.1 1161.1
1090.9 1032.9 989.6 971.7 1017.1 1172.2 1443 1806.5 2237 2709.3
3177.5 3629.1 4068.4 4505.6 5124.6 5749.6 5843.4 5429.9 4942.6 4370.6
3695.9 2929.7 2192.3 1462.7 839.9 336.1 0
956.9 1056.2 1180 1299.1 1377.9 1403.7 1375.5 1305.5 1216.2 1131.2
1059.4 1001.9 960.9 949.2 1011.8 1196.2 1501.4 1912.7 2411.5 2964.7
3514.7 4046.3 4565.8 5069 5727.8 6323.5 6399.9 5988.7 5423.5 4730.8
3949.4 3109.5 2286.7 1502.1 862.2 338 0
956.9 1057.9 1184.5 1305.6 1384.2 1407.1 1371.8 1291.9 1192.3 1101.3
1028.1 971.1 932.2 926.6 1006.6 1220.2 1559.8 2018.9 2586 3220.2
3851.9 4463.5 5063.1 5632.3 6331 6897.3 6956.3 6547.5 5904.4 5090.9
4203 3289.4 2381.1 1541.5 884.6 339.8 0
956.9 1057.2 1187.9 1308.7 1386.5 1407.5 1367.5 1282.3 1177.6 1085.1
1012.7 956.6 918.7 916.9 1005.8 1232.7 1588.9 2081.3 2691.9 3370.2
4055.7 4707.9 5353.8 5992.7 6720.5 7257.3 7262.8 6787.7 6037.9 5104.4
4135 3172.6 2193.3 1393.9 766.3 285.3 0
956.9 1057.9 1184.5 1305.6 1384.2 1407.1 1371.8 1291.9 1192.3 1101.3
1028.1 971.1 932.2 926.6 1006.6 1220.2 1559.8 2018.9 2586 3220.2
3851.9 4463.5 5063.1 5632.3 6331 6897.3 6956.3 6547.5 5904.4 5090.9
4203 3289.4 2381.1 1541.5 884.6 339.8 0
956.9 1056.2 1180 1299.1 1377.9 1403.7 1375.5 1305.5 1216.2 1131.2
1059.4 1001.9 960.9 949.2 1011.8 1196.2 1501.4 1912.7 2411.5 2964.7
3514.7 4046.3 4565.8 5069 5727.8 6323.5 6399.9 5988.7 5423.5 4730.8
3949.4 3109.5 2286.7 1502.1 862.2 338 0
956.9 1054.6 1175.6 1292.6 1371.6 1400.2 1379.1 1319.2 1240.1 1161.1
1090.9 1032.9 989.6 971.7 1017.1 1172.2 1443 1806.5 2237 2709.3
3177.5 3629.1 4068.4 4505.6 5124.6 5749.6 5843.4 5429.9 4942.6 4370.6
3695.9 2929.7 2192.3 1462.7 839.9 336.1 0
956.9 1051.3 1168.2 1280.6 1357.5 1389.9 1378.8 1334 1272.9 1209.4
1149.5 1097.9 1057.3 1035.3 1061.2 1175 1392.7 1696.8 2061.2 2455.8
2850.6 3238.7 3634 4066.9 4709.5 5369.3 5360.1 4926.3 4492.3 4018.3
3421.8 2721.3 2034.9 1354.4 750.9 291.6 0
956.9 1048 1160.9 1268.6 1343.3 1379.6 1378.4 1348.9 1305.8 1257.7
1208.2 1162.8 1125 1099 1105.5 1177.9 1342.4 1587.1 1885.4 2202.2
2523.8 2848.4 3199.5 3628.2 4294.3 4989 4876.8 4422.7 4042 3665.9
3147.6 2512.9 1877.6 1246.1 661.9 247.1 0
956.9 1042.4 1147.4 1248.7 1319.9 1358.6 1365.1 1348.7 1323.2 1293.8
1263 1235.5 1214.5 1200.2 1210.9 1273.7 1413.7 1628.2 1903.5 2205.8
2523.2 2866.3 3269.2 3768.1 4468 5008.6 4801.8 4387.6 4026.2 3654.7
3105.8 2453.1 1803.2 1163 591.2 207.6 0
956.9 1036.9 1133.8 1228.7 1296.5 1337.4 1351.8 1348.4 1340.6 1329.9
1317.9 1308.1 1303.9 1301.4 1316.3 1369.6 1485 1669.2 1921.6 2209.5
2522.6 2884.2 3338.9 3907.9 4641.7 5028.1 4726.8 4352.4 4010.5 3643.4
3064 2393.2 1728.8 1079.9 520.5 168.2 0
956.9 1033 1120.2 1206.6 1270.3 1309 1327.4 1331.9 1334.8 1337.5
1341.7 1350.9 1367.5 1388.5 1422.9 1495 1621.4 1804.6 2043.2 2327.8
2668.7 3061.1 3513.7 4003.1 4493.8 4624.2 4347.6 3991.8 3618.2 3193.2
2598.2 1958.3 1363 829.7 387.8 123.6 0
956.9 1029.1 1106.6 1184.4 1244.1 1280.6 1302.8 1315.3 1329.1 1345.1
1365.6 1393.5 1431.2 1475.6 1529.6 1620.5 1757.8 1939.9 2164.8 2446.1
2814.8 3238 3688.5 4098.3 4346 4220.2 3968.5 3631.2 3226 2743.2
2132.3 1523.5 997.1 579.6 255 78.9 0
